Variable Tooth Spacing Bucket

Variable Tooth Spacing Variable Tooth Spacing Bucket 1350mm (54in): 638-1253

Request A Price Shop Now

Key Specs

Width
54 in
1350 mm
Capacity
2.39 yd³
1.83 m³
Weight
4511 lb
2046 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Variable Tooth Spacing Bucket 1350mm (54in): 638-1253

Width 54 in 1350 mm
Capacity 2.39 yd³ 1.83 m³
Weight 4511 lb 2046 kg
Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Adapter Quantity 5 5
Adapter Size Cat Advansys 110 Cat Advansys 110
Edge Type Straight Straight

See how Variable Tooth Spacing Bucket 1350mm (54in): 638-1253 compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Check out current offers for the Variable Tooth Spacing Bucket 1350mm (54in): 638-1253

View More Offers