Heavy Duty Bucket

Heavy Duty Heavy Duty Bucket 600 mm (24 in): 557-3459

Request A Price Find Dealer

Key Specs

Width
24 in
600 mm
Capacity
0.5 yd³
0.38 m³
Weight
1075 lb
488 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Heavy Duty Bucket 600 mm (24 in): 557-3459

Width 24 in 600 mm
Capacity 0.5 yd³ 0.38 m³
Weight 1075 lb 488 kg
Interface For use with Pin Lock Dedicated Coupler For use with Pin Lock Dedicated Coupler
Adapter Quantity 3 3
Adapter Size Cat Advansys 80 Cat Advansys 80
Edge Type Straight Straight

See how Heavy Duty Bucket 600 mm (24 in): 557-3459 compares against frequently compared products.

Tools And Expert Help At Every Turn

Take the interactive virtual product tour to explore the great features and benefits of the Heavy Duty Bucket 600 mm (24 in): 557-3459

Start Heavy Duty Bucket 600 mm (24 in): 557-3459 Tour
close

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat PL161 Attachment Tracker

    The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

1 - 8 of 9 Items items
Previous Next

The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Explore Technology

Check out current offers for the Heavy Duty Bucket 600 mm (24 in): 557-3459

View More Offers