Severe Duty Bucket

Severe Duty Severe Duty Bucket 2150 mm (85 in): 591-8382

Request A Price Find Dealer

Key Specs

Width
85 in
2150 mm
Capacity
6.5 yd³
5 m³
Weight
10199 lb
4626 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Severe Duty Bucket 2150 mm (85 in): 591-8382

Width 85 in 2150 mm
Capacity 6.5 yd³ 5 m³
Weight 10199 lb 4626 kg
Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Adapter Quantity 6 6
Adapter Size Cat Advansys 150 Cat Advansys 150
Edge Type Straight Straight

See how Severe Duty Bucket 2150 mm (85 in): 591-8382 compares against frequently compared products.

Tools And Expert Help At Every Turn

Take the interactive virtual product tour to explore the great features and benefits of the Severe Duty Bucket 2150 mm (85 in): 591-8382

Start Severe Duty Bucket 2150 mm (85 in): 591-8382 Tour
close

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat PL161 Attachment Tracker

    The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

1 - 8 of 9 Items items
Previous Next

The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Explore Technology

Check out current offers for the Severe Duty Bucket 2150 mm (85 in): 591-8382

View More Offers