Heavy Duty Bucket

Heavy Duty Heavy Duty Bucket 1200 mm (48 in): 577-0333

Request A Price Find Dealer

Key Specs

Width
48 in
1200 mm
Capacity
1.28 yd³
0.98 m³
Weight
1565 lb
710 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Heavy Duty Bucket 1200 mm (48 in): 577-0333

Width 48 in 1200 mm
Capacity 1.28 yd³ 0.98 m³
Weight 1565 lb 710 kg
Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Adapter Quantity 5 5
Adapter Size Cat Advansys 80 Cat Advansys 80
Edge Type Straight Straight

See how Heavy Duty Bucket 1200 mm (48 in): 577-0333 compares against frequently compared products.

Tools And Expert Help At Every Turn

Take the interactive virtual product tour to explore the great features and benefits of the Heavy Duty Bucket 1200 mm (48 in): 577-0333

Start Heavy Duty Bucket 1200 mm (48 in): 577-0333 Tour
close

Check out current offers for the Heavy Duty Bucket 1200 mm (48 in): 577-0333

View More Offers