General Duty-Wide Tip Bucket

General Duty General Duty - Wide Tip Bucket 1500 mm (60 in): 528-2200

Request A Price Find Dealer

Key Specs

Width
80 in
2050 mm
Capacity
5 yd³
3.82 m³
Weight
5410 lb
2454 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task. Not all attachments are available in all regions. Consult your Cat dealer for specific attachments available in your region.

Product Specifications for General Duty - Wide Tip Bucket 1500 mm (60 in): 528-2200

Width 80 in 2050 mm
Capacity 5 yd³ 3.82 m³
Weight 5410 lb 2454 kg
Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Adapter Quantity 7 7
Adapter Size Cat Advansys 110 Cat Advansys 110
Edge Type Straight Straight

See how General Duty - Wide Tip Bucket 1500 mm (60 in): 528-2200 compares against frequently compared products.

Tools And Expert Help At Every Turn

Take the interactive virtual product tour to explore the great features and benefits of the General Duty - Wide Tip Bucket 1500 mm (60 in): 528-2200

Start General Duty - Wide Tip Bucket 1500 mm (60 in): 528-2200 Tour
close

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat PL161 Attachment Tracker

    The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

1 - 8 of 9 Items items
Previous Next

The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Explore Technology

Check out current offers for the General Duty - Wide Tip Bucket 1500 mm (60 in): 528-2200

View More Offers