Heavy Duty Bucket

Heavy Duty Heavy Duty Bucket 900 mm (36 in): 577-0331

Request A Price Find Dealer

Key Specs

Width
36 in
900 mm
Capacity
0.88 yd³
0.68 m³
Weight
1318 lb
598 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Heavy Duty Bucket 900 mm (36 in): 577-0331

Width 36 in 900 mm
Capacity 0.88 yd³ 0.68 m³
Weight 1318 lb 598 kg
Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Adapter Quantity 4 4
Adapter Size Cat Advansys 80 Cat Advansys 80
Edge Type Straight Straight

See how Heavy Duty Bucket 900 mm (36 in): 577-0331 compares against frequently compared products.

Tools And Expert Help At Every Turn

Take the interactive virtual product tour to explore the great features and benefits of the Heavy Duty Bucket 900 mm (36 in): 577-0331

Start Heavy Duty Bucket 900 mm (36 in): 577-0331 Tour
close

Check out current offers for the Heavy Duty Bucket 900 mm (36 in): 577-0331

View More Offers